1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Hand Tool U Light

UHT AIR GRINDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,474.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy to use "New Style" hand tool that is both lightweight and robust.
· Ultra-lightweight at 78 g: An industrial hand grinder achieving a new lighter weight as a new style of comfortable tool.
· Tough body: Uses a special strengthened resin incorporating glass fiber, and is resistant to vibrations, heat, and wear, for confident use.
· Optimal for any worker and any amount of time.
· Its thermal insulation property is high due to its resin-made body, and so the handle does not get cold.
· High-precision, high rotation speed, high torque: Adopts a traditional UHT high-performance vane motor

 
Part Number
U-LIGHT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,474.26

UHT AIR GRINDER 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Chuck inner diameter(mm) 3 Number of load-free rotations(rpm) 55000 Main Body, Related Products Body
Operating Air Pressure(MPa) 0.4–0.6 Overall Length(mm) 165 Manufacturer model number U Light
Air consumption(NL / min) 120~180 Body mass(g) 78 Quantity(Nos. / pcs) 1 pc.

Please check the type/dimensions/specifications of the part U-LIGHT in the Micro Hand Tool U Light series.