(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Hairline processing of stainless steel, polishing of stainless steel, aluminum, iron, etc.
· Deburring and polishing of woodwork, resins, glass, etc.
· With 2 Types of Polishing Guides
Part Number |
---|
MTM-AT60S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 18,613.08 | YNS POLISHING TOOL | 1 Piece(s) | 6 Day(s) |
Loading...
Belt Dimensions (Width)(mm) | 100 | Belt Dimensions (Length)(mm) | 200 | Operating Air Pressure(Mpa) | 0.49~0.68 |
---|---|---|---|---|---|
Belt speed(m/min) | 800 | Air Consumption Amount(m³/min) | 0.3 | Weight(g) | 1250 |
Packaging Quantity(Base/Piece) | 1 | Belt Size(mm) | 60X265 | Roller Size(mm) | W60Xφ50 |
Main Body Size(mm) | 100X115X200 | Standard accessory (1) | Uni-Belt (Abrasive Cloth) A80, A180, A400: 1 of Each | Standard accessory (2) | Unilon Belt (Non-Woven Fabric) #150, #240: 1 of Each |
Standard accessory (3) | Polishing Guide (Large) (Small): 1 Each | Standard accessory (4) | Hex wrench, sponge roller, coupler, rotating connector: 1 each |
Please check the type/dimensions/specifications of the part MTM-AT60S in the Mighty Mini (Air) series.
How can we improve?
How can we improve?