1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Grinder (With Rubber Grip)

YNS POLISHING TOOL

Micro Grinder (With Rubber Grip)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,909.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Small and lightweight, and has a high accuracy of core deviation to achieve stable work.
· The rubber grip features enhanced gripping power and absorbs vibration to reduce fatigue.

Part Number
AG3-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,909.03

YNS POLISHING TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Chuck inner diameter(mm) 3 Number of load-free rotations(rpm) 60000 Main Body, Related Products Main Body
Operating Air Pressure(MPa) 0.44~0.58 Overall Length(mm) 130 Ventilation Rear
Collet(φ(mm)) 3 Outer Diameter(mm) 19 Weight(g) 220
Air Consumption Amount(m³/min) 0.16 Packaging Quantity(Base/Piece) 1 Standard accessory (1) Replacement wrench :1SET
Standard accessory (2) Coupler (Rc 1/4): 1 Piece Standard accessory (3) Precise Ceramic Point φ 6 x 16 x 3 #80 #120 #220 #320 #500 #1000: One Unit Each Standard accessory (4) Toppo with One-Touch Shaft, ø10 x 10 x 3, #120: 1 pc
Standard accessory (5) Nano Flap φ10X10X3 #600: 1 unit

Please check the type/dimensions/specifications of the part AG3-2 in the Micro Grinder (With Rubber Grip) series.