(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be used with Yanase's wide-ranging Mini Disc Series for everything from grinding to polishing.
· Includes a noise canceler for excellent workability.
· Small polishing scratches can be removed extremely easily in post-processing.
· Use for work improvements
Part Number |
---|
AGS-58 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 9,201.54 | YNS POLISHING TOOL | 1 Piece(s) | 3 Day(s) |
Loading...
Air Consumption Amount(m³/min) | 0.594 | Operating Air Pressure(Mpa) | 0.44~0.58 | Number of load-free rotations(rpm) | 22000 |
---|---|---|---|---|---|
Ventilation | Side | Overall Length(mm) | 140 | Disc diameter(φ(mm)) | 58(φ50) |
Outer Diameter(mm) | 40 | Weight(g) | 530 | Air Consumption Amount(m³/min) | 0.594 |
Packaging Quantity(Base/Piece) | 1 | Standard accessory (1) | Regulator: 1 Piece | Standard accessory (2) | Coupler (Rc 1/4): 1 Piece |
Standard accessory (3) | Replacement Wrench: 1 pc | Standard accessory (4) | Hex Wrench x 1 | Standard accessory (5) | Resikent ø58: 1 Piece |
Standard accessory (6) | TOP Mini Disc φ58#60/120, 1 Piece Each |
Please check the type/dimensions/specifications of the part AGS-58 in the TOP Mini Sander series.
How can we improve?
How can we improve?