1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

In-Oil Driven Impact Wrench YW-8CL

YKT AIRELECTORICTOOL

In-Oil Driven Impact Wrench YW-8CL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Small Corner Type

 
Part Number
YW-8CL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

YKT AIRELECTORICTOOL 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 40 Socket insertion point(mm) 9.5 Suitable Bolt Diameter(φ/mm) 8
Number of Turns(rpm) 6000 Operating Air Pressure(Mpa) 0.6 Air Consumption(m³/min) 0.2
Exhaust Front Body shape Corner Type Total Length(mm) 222
Hose Fixing Port Rc1/4 Weight(g) 1850 Accessories Touch Joint (1)