1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vivit V-260

YKT AIRELECTORICTOOL

Vivit V-260
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 46,975.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Impact Wrench for Automobile Maintenance

 
Part Number
V-260 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 46,975.00

฿ 37,580.00

YKT AIRELECTORICTOOL 1 Piece(s) 53 Day(s)

Loading...

  1. 1

Basic Information

Socket insertion point(mm) 19 Suitable Bolt Diameter(φ/mm) 27 Number of Turns(rpm) 5500
Operating Air Pressure(Mpa) 0.6 Air Consumption(m³/min) 0.65 Exhaust Front
Body shape Straight Type Total Length(mm) 380 Hose Fixing Port Rc3/8
Weight(g) 7850 Features · Stopper ring type anvil adopted to prevent socket dislodgement even when no socket pin is used. Accessories Hose Nipple (1 Unit), L Wrench (1 Unit)

Please check the type/dimensions/specifications of the part V-260 in the Vivit V-260 series.