1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vivit V-160P

YKT AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 22,464.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Impact Wrench for Automobile Maintenance

Features

●Built in regulator, so can be used in a wide range of applications.
●Has high durability because it is designed for use in production sites.
●By adopting S-Anvil(stopper ring type anvil), a socket can be detached without using a socket pin.
●1 hammer m

Usage

●Car maintenance.

Specification

●Capacity Bolt Diameter(mm):16
●Socket Input Drive(mm):12.7
●Max Tightening Torque(N・m):270
●No Load Speed(min-1):6500
●Air Consumption(m3/min):0.45
●Hose Mounting Port:Rc1/4
●Exhaust:Forward
●Total Length(mm):182
●Hammer Type:1 Hammer
●Working Air Pressure: 0.6MPa

Accessories

●Touch Joint

Warning

●Tightening torque is a guideline value. Torque value changes according to conditions.
Part Number
V-160P SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 22,464.42

฿ 20,999.74

YKT AIRELECTORICTOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Maximum Tightening Torque(N▪m) 270 Socket insertion point(mm) 12.7 Suitable Bolt Diameter(φ/mm) 16
Number of Turns(rpm) 6500 Operating Air Pressure(Mpa) 0.6 Air Consumption(m³/min) 0.45
Exhaust Front Body shape Pistol Type Total Length(mm) 182
Hose Fixing Port Rc1/4 Weight(g) 2800 Accessories Touch Joint (1)

Please check the type/dimensions/specifications of the part V-160P in the Vivit V-160P series.