1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scaling Hammer

YKT AIRELECTORICTOOL

Scaling Hammer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,106.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For removal of rust and paint on vessels, steel frames, bridges, boilers, etc.

 
Part Number
YK-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,106.01

YKT AIRELECTORICTOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Hammer Number of No-Load Blows(rpm) 8000 Air Consumption(m3/min) 0.35
Overall Length(mm) 520 Operating Air Pressure(Mpa) 0.6 Weight(g) 2450
Accessories Touch Joint (1) Usable Hose Diameter(mm) 12.7 Hose Cap Mounting Screws(Rc) 3/8

Please check the type/dimensions/specifications of the part YK-2 in the Scaling Hammer series.