1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sander HSA-6A

YKT AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 14,047.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It can be used with a disc paper or wire brush to exert power in various surface grinding work such as finishing of sheet metal, rust removal, paint removal, finishing of various resin products, finishing of other welding surfaces, etc.

Part Number
HSA-6A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,047.88

฿ 11,928.05

YKT AIRELECTORICTOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Paper Size(mm) 150 Air Consumption(m³/min) 1.10 Operating Air Pressure(Mpa) 0.4–0.6
Number of No-load Revolutions(rpm) 8400 Exhaust Side Total Length(mm) 204
Body Shape Angle Type Paper Size(mm) 150×22 Weight(g) 1800
Head Height (To Inner Flange(mm) 83.5 Hose Nozzle Mounting Screw(Rc) 3/8 Usable Hose Diameter(mm) 12.7
Air Pressure(Mpa) 0.6 Noise Level No-load 1 m(dB (A)) 96 Accessories Touch Joint (1), Sanding Pad (1), Hook Wrench (1), Hexagon Wrench (1), Pad Flange (1), Rock Bolt (1)

Please check the type/dimensions/specifications of the part HSA-6A in the Sander HSA-6A series.