1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Clutch Driver YD-5PHCA

YKT AIRELECTORICTOOL

Clutch Driver YD-5PHCA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Cushion clutch screwdriver with noise-canceling and external adjustment mechanism.
· Pistol type

 
Part Number
YD-5PHCA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

YKT AIRELECTORICTOOL 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Bit Insertion Point(mm) 6.35 Capacity Screw Size(mm) 3.5~5.0 Exhaust Rear
Operating Air Pressure(Mpa) 0.6 Number of No-load Revolutions(min-1) 1650 Air Consumption(m3/min) 0.35
Total Length(mm) 217 Body Shape Pistol Type Weight(g) 1200
Accessories Touch Joint (1), Control Handle (1) Suitable Screw Diameter Small Screw(mm) 3.5~5.0 Capacity Screw Diameter Coarse Tapping Screw(mm) 3.0–4.0
Capacity Screw Diameter Hexagon Bolts and Nuts(mm) 4.5–5.0