1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Impact Wrench YW-19C

YKT AIRELECTORICTOOL

Impact Wrench YW-19C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 34,358.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Specifications]
·Capability bolt diameter: 19 mm
·No-load rotational speed: 4,500 rpm
·Overall length: 318 mm
·Weight: 6.00 kg

 
Part Number
YW-19C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 34,358.36

YKT AIRELECTORICTOOL 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 600 Socket insertion point(mm) 19 Suitable Bolt Diameter(φ/mm) 19
Number of Turns(rpm) 4500 Operating Air Pressure(Mpa) 0.6 Air Consumption(m³/min) 0.7
Exhaust Front Body shape Straight Type Total Length(mm) 318
Hose Fixing Port Rc3/8 Weight(g) 6000 Accessories Hose Nipple (1 Unit)

Please check the type/dimensions/specifications of the part YW-19C in the Impact Wrench YW-19C series.