1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Impact Screwdriver YD-4.5LAZ/LBZ

Impact Screwdriver YD-4.5LAZ/LBZ
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,815.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a compact lever-type impact screwdriver useful for tightening and removing threads and screws.
The maximum tightening torque is 15.

 
Part Number
YD-4.5LAZSALE
YD-4.5LBZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBit Configuration

฿ 13,815.28

฿ 11,890.81

YKT AIRELECTORICTOOL 1 Piece(s) 14 Day(s) Shape A

฿ 999,999,999.00

YKT AIRELECTORICTOOL 1 Piece(s) Quote Shape B

Loading...

  1. 1

Basic Information

Capacity Screw Diameter(mm) M3.0~M5.0 Bit Insertion Point(mm) 6.35 Operating Air Pressure(Mpa) 0.6
Maximum Tightening Torque(N▪m) 15 Number of No-load Revolutions(rpm) 12000 Air Consumption(m³/min) 0.2
Exhaust Side Total Length(mm) 182 Body Shape Straight Type
Weight(g) 650 Capacity screw diameter (small screw) 3.0~5.0 Capacity screw diameter (tapping screw) 3.5~4.5
Capacity screw diameter (hexagon bolt and nut) 3.0~5.0