1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drill NRD-12PA

NPK AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,503.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Non-reversible.
· Small, lightweight, and powerfully designed, widely used for drilling various holes.

 
Part Number
10215
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,503.45

NPK AIRELECTORICTOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Drilling Capacity(mm) 13 Operating Air Pressure(Mpa) 0.6 Number of No-load Revolutions(min-1) 1500
Exhaust Rear Total Length(mm) 187 Weight(g) 2600
Hose mouth mounting screw(Rc) 1/4 Hose Inner Dia.(mm) 9.5 Air Consumption(m3 / min) 0.65
Accessories Coupler Plug, Drill Chuck, Chuck Handle