1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chippers AA-2SP-R/2SP-H

Chippers AA-2SP-R/2SP-H
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,838.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standard type.
· The shape of the chisel inlet is available in round (R) and cornering (H) types

 
Part Number
30090SALE
30091
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipChisel Types

฿ 31,755.00

฿ 25,404.00

NPK AIRELECTORICTOOL 1 Piece(s) 12 Day(s) Circular

฿ 19,838.60

NPK AA-2SP(H) Chipper 1 Piece(s) 12 Day(s) Cornering

Loading...

  1. 1

Basic Information

Product Model Air Hammer Number of Non-load Blows(rpm) 2400 Air Consumption(m3/min) 0.5
Total Length(mm) 312 Operating Air Pressure(Mpa) 0.6 Weight(g) 5900
Hose Mouth Mounting Screw(Rc) 3/8 Hose Inner Dia.(mm) 12.7