1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auto Chisel NBH-600A

NPK AIRELECTORICTOOL

Auto Chisel NBH-600A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A tool developed to streamline repair and sheet metal work for conventional cars and vehicles.
· Chisels with different cutting edges and shapes can be used according to the application to easily and quickly perform work.
· Moreover, it can be used in narrow places where hammers, etc. cannot be used

 
Part Number
30072
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

NPK AIRELECTORICTOOL 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Model Air Hammer Number of Non-load Blows(rpm) 1500 Air Consumption(m3/min) 0.16
Total Length(mm) 228 Operating Air Pressure(Mpa) 0.6 Chisel Types NBH-600A Main Unit
Weight(g) 2000 Hose Mouth Mounting Screw(Rc) 1/4 Hose Inner Dia.(mm) 9.5