1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Belt Sander 9031

AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 12,903.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Powerful and speedy cutting.
· Powerful grinding of complex shapes in tight spaces.

Features

●Grind powerfully complex shapes and narrow places.

Specification

●No Load Speed(min-1):200 to 1000
●Belt Dimension(mm):30 x 533
●Rated Ampere(A):5.8
●Electricity Consumption(W):550
●SPQ(piece):1
●Power: AC100V 
●Power Cord Length: 2.5m

Accessories

●Sanding Belts AA40, 60, 80, 100, 120(2 papers each)
Part Number
9031 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,903.34

฿ 11,089.13

AIRELECTORICTOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1
 

Basic Information

Belt Size (Width)(mm) 30 Product Model Body Power(V) AC100V
No-load Rotation Speed(min-¹) 3.3~16.7 Cord Length(m) 2.5 Belt Size (Length)(mm) 533
Rated Current(A) 5.8 Power Consumption(W) 550 Belt speed (m/s) [m/minute](m/s) 3.3~16.7[200~1000]
Mass (Including Battery)(g) 2100 Standard Accessories Sanding belt AA40 / 60 / 80 / 100 / 120 (x 2 of each)

Please check the type/dimensions/specifications of the part 9031 in the Belt Sander 9031 series.