1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Saber Saw CR13V2

HIT AIRELECTORICTOOL

Saber Saw CR13V2
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,006.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Fast cutting speed with a high power motor.
· Blade attachment/detachment toolless.

 
Part Number
CR13V2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,006.62

฿ 10,881.60

HIT AIRELECTORICTOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Reciprocating Saws (Pipe Saws) Voltage(V) AC100 Number of Strokes(min-1) 0~2800
Stroke(mm) 29 Power Consumption(W) 1010 Double Insulation Not Included
Mass(g) 3200 Cutting Capacity(mm) Pipe: 130/lumber: 120/mild steel: 19 Power Consumption(W) 1010
Current(A) 10.6

Please check the type/dimensions/specifications of the part CR13V2 in the Saber Saw CR13V2 series.