(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trap Cutter

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of TC45

  • Product Type
    Pipe Cutter
  • Cutting Capacity (mm)
    6~45
  • Overall Length(mm)
    156
  • Application
    Trap pipes, copper pipes, aluminum pipes
  • Mass(g)
    500
  • Mountable Round Blade
    K601
  • Features
    Popular long selling product featuring excellent durability. With spare blade attached to the knob
Part Number
TC45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,833.72

LOB HANDTOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Pipe Cutter
  • Cutting Capacity (mm)
    6~45
  • Overall Length(mm)
    156
  • Application
    Trap pipes, copper pipes, aluminum pipes
  • Mass(g)
    500
  • Mountable Round Blade
    K601
  • Features
    Popular long selling product featuring excellent durability. With spare blade attached to the knob

Product Description

[Features]
· A quick-action design that makes speedy work possible.
· The knob is equipped with a spare blade

Specifications of TC45

  • Product Type
    Pipe Cutter
  • Cutting Capacity (mm)
    6~45
  • Overall Length(mm)
    156
  • Application
    Trap pipes, copper pipes, aluminum pipes
  • Mass(g)
    500
  • Mountable Round Blade
    K601
  • Features
    Popular long selling product featuring excellent durability. With spare blade attached to the knob
Part Number
TC45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,833.72

LOB HANDTOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1