- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Reverse Action Pin Set P-89
Specifications of P-89
-
- Tip Type
- Standard straight
-
- Main Body Material
- Stainless Steel
-
- Tip material
- Stainless Steel
-
- Overall Length(mm)
- 165
-
- Non-magnetism function Y/N
- NA
-
- Single Product Set Product
- Single Item
-
- Main Body Parts
- Main Body
-
- Width(mm)
- 9.5
-
- Head Width(mm)
- 2
-
- Maximum Open Width(mm)
- Approx. 20
-
- Weight(g)
- 28
-
- Features
- Self-lock tweezers: the tip opens when the main body is gripped, and closes when the main body is released
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 362.15
|
HAND TOOLS
|
1 Piece(s)
|
|
Same day
|
10 |
Basic Specifications
-
- Tip Type
- Standard straight
-
- Main Body Material
- Stainless Steel
-
- Tip material
- Stainless Steel
-
- Overall Length(mm)
- 165
-
- Non-magnetism function Y/N
- NA
-
- Single Product Set Product
- Single Item
-
- Main Body Parts
- Main Body
-
- Width(mm)
- 9.5
-
- Head Width(mm)
- 2
-
- Maximum Open Width(mm)
- Approx. 20
-
- Weight(g)
- 28
-
- Features
- Self-lock tweezers: the tip opens when the main body is gripped, and closes when the main body is released
Product Description
Self-locking type tweezers convenient for temporary fixing.
[Features]
· Components can be held or fixed without using hands.
· Tweezers that open when gripped and close when released, unlike ordinary tweezers.
· Since it clamps with a constant force, there is no need to pay attention in retention.
[Applications]
· Works as a grip for temporary mounting when gluing plastic models.
· As the tip is finer than clothespins and clips, it can also be used for small parts.
· Convenient as a third hand for soldering that holds parts and electric wiring.
· Can also be used as a heat releasing clip as it grips when you release your hands.
Specifications of P-89
-
- Tip Type
- Standard straight
-
- Main Body Material
- Stainless Steel
-
- Tip material
- Stainless Steel
-
- Overall Length(mm)
- 165
-
- Non-magnetism function Y/N
- NA
-
- Single Product Set Product
- Single Item
-
- Main Body Parts
- Main Body
-
- Width(mm)
- 9.5
-
- Head Width(mm)
- 2
-
- Maximum Open Width(mm)
- Approx. 20
-
- Weight(g)
- 28
-
- Features
- Self-lock tweezers: the tip opens when the main body is gripped, and closes when the main body is released
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 362.15
|
HAND TOOLS
|
1 Piece(s)
|
|
Same day
|
10 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?