Chassis Punch Set K-83

Caution
Product Description
A punch set that produces clean, circular punches with minimal flash or burring.
[Features]
· Set sizes: ø16/18/21/25/30 (diameter: 16/18/21/25/30 mm).
· Pilot hole sizes that are less than ø10 (diameter 10 mm) can be enlarged using the included tapered reamer.
· Allows for faster, cleaner hole punching compared to tapered reamers, drills or hole saws.
· Reduces the need for post-processing thanks to minimal flash and burring.
· The hardened punch and die combination allows for smooth hole punching with minimal force.
· Replacement parts are available for each size for when the blades become worn out.
[Application]
· Compatible with push buttons and pilot lamps.
Chassis Punch Set For Easily Drilling Holes With 1 Hand

Punches clean circles with minimal burring
Chassis Punch Set Product Overview
| Drilling Capacity *1 | (Aluminum plate) Thickness 1.8 mm Or Less (Steel Plate) Thickness 0.8 mm Or Less | ||
|---|---|---|---|
| Set Contents | Cutter ø16/18/21/25/30 mm, Die, Center Bolt, K-441 | ||
| Weight | 480 g (Not Including Case) |
- *1 Limited to non heat-treated materials
Product Chart

(1) Handle (2) Center bolt (3) to (7) Cutter (4) Die
Precautions For Use
Be sure to wear safety glasses when working.
Related Products
ESD Tip Tweezers/Replacement Tip part [1 to 2 items included]
ESD tip tweezers featuring engineering plastic tips with anti-static measures.
Clear type/(Lid/body) ABS resin (with antistatic agent), BK type/lid...ABS resin (with antistatic agent)/body...conductive PP (polypropylene)
![ESD Tip Tweezers/Replacement Tip part [1 to 2 items included]](/operation/wysiwyg/223000299973/223000299973_jh_w03.jpg)

