(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Urethane Shockless Hammer, UH-10

Urethane Shockless Hammer, UH-10

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of UH-10

  • Head (diameter)(mm)
    49
  • Head (length)(mm)
    100
  • Overall Length(mm)
    330
  • Head material
    Urethane
  • Weight(g)
    770
  • Supplementary explanation
    Standard 1.0 lb.
  • Nominal(lb)
    1
Part Number
UH-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 1,346.00

HANDTOOL 1 Piece(s) Same day 10

Basic Specifications

  • Head (diameter)(mm)
    49
  • Head (length)(mm)
    100
  • Overall Length(mm)
    330
  • Head material
    Urethane
  • Weight(g)
    770
  • Supplementary explanation
    Standard 1.0 lb.
  • Nominal(lb)
    1

Product Description

Recoilless hammer that's easy to use and prevents fatigue.
[Features]
· The head is urethane special molded so it has excellent durability.
· A recoilless hammer that is easy to use and prevents fatigue.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Specifications of UH-10

  • Head (diameter)(mm)
    49
  • Head (length)(mm)
    100
  • Overall Length(mm)
    330
  • Head material
    Urethane
  • Weight(g)
    770
  • Supplementary explanation
    Standard 1.0 lb.
  • Nominal(lb)
    1
Part Number
UH-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 1,346.00

HANDTOOL 1 Piece(s) Same day 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications