(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS Combination Hammer

SUS Combination Hammer

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of SBHC-10

  • Head (diameter)(mm)
    32
  • Head (length)(mm)
    87
  • Overall Length(mm)
    300
  • Head material
    Urethane / Stainless Steel
  • Weight(g)
    730
  • Nominal(lb)
    1
Part Number
SBHC-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 3,025.67

HAND TOOLS 1 Piece(s) Same day 10

Basic Specifications

  • Head (diameter)(mm)
    32
  • Head (length)(mm)
    87
  • Overall Length(mm)
    300
  • Head material
    Urethane / Stainless Steel
  • Weight(g)
    730
  • Nominal(lb)
    1

Product Description

The head portion is a combination hammer consisting of martensitic stainless steel and urethane head.
[Features]
· The hammer head consists of 2 kinds of materials, stainless steel and urethane.
· Can be used for hammering of pins, etc., assembly and impact work during adjustment of attachment/detachment.
· The head, shaft, and handle parts are not stainless steel.
[Applications]
· Ideal for food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development, etc.
· Ideal for places that use stainless steel bolts and nuts such as plants, waterproofing work, plumbing and cleaning equipment.

Specifications of SBHC-10

  • Head (diameter)(mm)
    32
  • Head (length)(mm)
    87
  • Overall Length(mm)
    300
  • Head material
    Urethane / Stainless Steel
  • Weight(g)
    730
  • Nominal(lb)
    1
Part Number
SBHC-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 3,025.67

HAND TOOLS 1 Piece(s) Same day 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1