Crystalline Screwdriver (Stubby Type) No. 6200

Brand :
VESSEL

Caution

    Product Description

    [Features]
    · The grip with crystal shine has an environmentally friendly, vegetable-based crystalline pattern that is resistant to oils and chemicals.
    · Ideal for work in narrow places.
    · Overtightening with excessive torque, or optimum screw tightening without excessive torque can be performed.
    · Color coding with cross-head and straight-slot.
    · Uses cellulose acetate resin.

    Features

    ●Color-coded with a colorful crystalline handle pattern with y u.

    Specification

    ●Shaft Length(mm):38
    ●Total Length(mm):88
    ●SPQ(piece):12
    ●Whole Quenching
    ●Blade Edge: With magnet

    Materials

    ●Shaft: Chrome Vanadium Steel
    ●Grip: Cellulose Acetate Resin
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Crystalline Screwdriver (Stubby Type) No. 6200 | VESSEL | MISUMI Thailand