(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS Screwdriver SMD-150

SUS Screwdriver SMD-150

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of SMD-150

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    8
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Stainless Steel
  • Tip size / flathead (-) blade thickness (mm) B2
    1.1
  • Overall Length L(mm)
    274
  • Grip Width D(mm)
    29
  • Weight(g)
    140
Part Number
SMD-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,894.83

TNE HANDTOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    8
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Stainless Steel
  • Tip size / flathead (-) blade thickness (mm) B2
    1.1
  • Overall Length L(mm)
    274
  • Grip Width D(mm)
    29
  • Weight(g)
    140

Product Description

Lightweight, all-stainless flathead screwdriver with excellent workability and corrosion resistance.
[Features]
· The shaft uses martensitic stainless steel material, and the grip uses austenitic stainless steel material.
· Stainless steel tool with emphasized strength, corrosion resistance, chemical resistance and hygiene.
[Applications]
· Food-related equipment, medical equipment, cleanrooms, precision machinery, and ships.
· For marine sports, marine development, plants, waterproof construction and water supply construction.
· Ideal forplaces that use stainless steel bolts and nuts such as cleaning equipment.

Specifications of SMD-150

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    8
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Stainless Steel
  • Tip size / flathead (-) blade thickness (mm) B2
    1.1
  • Overall Length L(mm)
    274
  • Grip Width D(mm)
    29
  • Weight(g)
    140
Part Number
SMD-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,894.83

TNE HANDTOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●All-stainless steel tool excellent in corrosion resistance, chemicals resistance and hygienic.
●Weight reduction was realized by the grip portion sealed cavity structure.

Specification

●Blade Edge:u1.1 x 8.0
●Shaft Length(mm):150
●Total Length(mm):274
●SPQ(piece):1

Materials

●Stainless Steel

Warning

●Not a Go-through screwdriver