(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS Stubby Screwdriver SSSD-P2

SUS Stubby Screwdriver SSSD-P2

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of SSSD-P2

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Shaft length L (mm)
    35
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Stainless Steel
  • Overall Length L(mm)
    90
  • Grip Width D(mm)
    26
  • Weight(g)
    46
Part Number
SSSD-P2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,273.97

TNE HANDTOOL 1 Piece(s) 12 Day(s)

Basic Specifications

Product Description

An all-stainless steel stubby Phillips screwdriver which is lightweight thanks to its sealed hollow grip section, and which features excellent workability and corrosion resistance.
[Features]
· The shaft uses martensitic stainless steel material, and the grip uses austenitic stainless steel material.
· Stainless steel tool with emphasized strength, corrosion resistance, chemical resistance and hygiene.
[Applications]
· Food-relatedequipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development, plants, waterproofing construction, and plumbing work.
· Ideal for places that use stainless steel bolts and nuts such as cleaning equipment.

Specifications of SSSD-P2

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Shaft length L (mm)
    35
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Stainless Steel
  • Overall Length L(mm)
    90
  • Grip Width D(mm)
    26
  • Weight(g)
    46
Part Number
SSSD-P2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,273.97

TNE HANDTOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1