(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cross-Head Screwdriver Tip Size No. 00 to 2

Cross-Head Screwdriver Tip Size No. 00 to 2

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of D-550-100

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Shaft Diameter(φ/mm)
    5
  • Overall Length(mm)
    200
  • Handle diameter(φ/mm)
    30
  • Weight(g)
    57
Part Number
D-550-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Tip size / Phillips (+) Shaft length L (mm) Shaft Diameter
(φ/mm)
Overall Length
(mm)
Handle diameter
(φ/mm)
Weight
(g)

฿ 247.75

HANDTOOL 1 Piece(s) 1 Day(s) 10 No.1 100 5 200 30 57

Basic Specifications

Product Description

[Features]
· The shaft diameter is daringly finished to be thinner than the JIS standard in order to correspond to the screw at the depths of the hole.
· "Torsion strength" conforms to the JIS standard even if shaft form is thin.
· The hardening process, which is the basis of shaft strength, is a hardened whole body specification that has been carefully worked.
· The polypropylene grip with pen clip that can be put in a pocket achieves both of strength and lightness.
· Uses electroless nickel plating in order to maintain the accuracy,makingtheproduct thinand strong.
[Application]
· Uses a shaft that is slightly thinner than general screwdrivers, making the product ideal for screws in the recesses often found in home appliances.

Specifications of D-550-100

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Shaft Diameter(φ/mm)
    5
  • Overall Length(mm)
    200
  • Handle diameter(φ/mm)
    30
  • Weight(g)
    57
Part Number
D-550-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Tip size / Phillips (+) Shaft length L (mm) Shaft Diameter
(φ/mm)
Overall Length
(mm)
Handle diameter
(φ/mm)
Weight
(g)

฿ 247.75

HANDTOOL 1 Piece(s) 1 Day(s) 10 No.1 100 5 200 30 57

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1