- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of S-2224
-
- Type
- Double-ended wrench
-
- Ratchet mechanism
- NA
-
- Swivel (flex)
- NA
-
- Overall Length(mm)
- 220
-
- Width across flat dimension(mm)
- 22×24
-
- Single Product/Set Classification
- Single Item
-
- Wrench offset width DB (D1 size)(mm)
- 46.5
-
- Wrench offset width DB (D2 size)(mm)
- 50.5
-
- Wrench offset thick DB (T1 size)(mm)
- 8.5
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 521.00
|
HAND TOOLS
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Type
- Double-ended wrench
-
- Ratchet mechanism
- NA
-
- Swivel (flex)
- NA
-
- Overall Length(mm)
- 220
-
- Width across flat dimension(mm)
- 22×24
-
- Single Product/Set Classification
- Single Item
-
- Wrench offset width DB (D1 size)(mm)
- 46.5
-
- Wrench offset width DB (D2 size)(mm)
- 50.5
-
- Wrench offset thick DB (T1 size)(mm)
- 8.5
Product Description
The thickness has been made smarter and the fit feeling has been further improved.
· The wrench part has a spear shape to facilitate work in narrow spaces.
Specifications of S-2224
-
- Type
- Double-ended wrench
-
- Ratchet mechanism
- NA
-
- Swivel (flex)
- NA
-
- Overall Length(mm)
- 220
-
- Width across flat dimension(mm)
- 22×24
-
- Single Product/Set Classification
- Single Item
-
- Wrench offset width DB (D1 size)(mm)
- 46.5
-
- Wrench offset width DB (D2 size)(mm)
- 50.5
-
- Wrench offset thick DB (T1 size)(mm)
- 8.5
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 521.00
|
HAND TOOLS
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?