1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wood Stick (Soft/Hard)【1-5 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 159.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wood stick suitable for polish finishing work.
[Features]
· Used in conjunction with various abrasives.
· There are a soft type and hard type.
· Soft: balsa tree / hard: evergreen oak tree.
[Application]
· Used for mold surface finishing.

Part Number
SK-3H
SK-3S
SK-45H
SK-45S
SK-65H
SM-3H
SM-3S
SM-45H
SM-45S
SM-65H
SM-65S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipShape Type Height
(mm)
Width
(mm)
Diameter
(mm)

฿ 491.00

POLISHING TOOL 5 Piece(s) 19 Day(s) Square barsHard33-

฿ 1,163.85

YNS POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

Same day Square barsSoft33-

฿ 2,281.53

YNS POLISHING TOOL 5 Piece(s) 19 Day(s) Square barsHard4.54.5-

฿ 1,100.58

YNS POLISHING TOOL 5 Piece(s) 19 Day(s) Square barsSoft4.54.5-

฿ 509.64

YNS POLISHING TOOL 5 Piece(s) 3 Day(s) Square barsHard6.56.5-

฿ 3,590.00

YNS POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

19 Day(s) Round BarHard--3

฿ 169.47

YNS POLISHING TOOL 5 Piece(s) 1 Day(s) Round BarSoft--3

฿ 494.40

YNS POLISHING TOOL 5 Piece(s) 3 Day(s) Round BarHard--4.5

฿ 159.16

YNS POLISHING TOOL 5 Piece(s) 3 Day(s) Round BarSoft--4.5

฿ 752.00

POLISHING TOOL 5 Piece(s) 19 Day(s) Round BarHard--6.5

฿ 167.00

YNS POLISHING TOOL 5 Piece(s) 3 Day(s) Round BarSoft--6.5

Loading...

  1. 1

Basic Information

Product Type abrasive Length(mm) 150 Packaging Quantity(Pieces per Unit) 5