1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

File Set K-215

K-215 FILE SET

File Set K-215
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,300.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A file set with a dedicated vinyl case convenient for storage.
[Features]
· A fine file perfect for precision finish of metals and rare metals. File upper teeth 63.
· Rubber coating is applied to the grip, allowing it to be used as is.
· The shapes are: circle, semicircle, flat, triangle, square, triangle (single-blade), ellipse, flat (spear type), dual semicircular and knife blade.
· Shape is selectable to suit the application.
[Applications]
· A 10-piece set offering versatile use for a wide range of applications on various occasions.

 
Part Number
K-215
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,300.00

K-215 FILE SET 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Precise File Overall Length(mm) 160 Single Product Set Product Set Product
Weight(g) 165 Supplementary explanation 10-Piece set for a wide variety of applications in various settings. Set contains one each of: circular/semicircular/elliptical/dual semicircular/flat/flat (solder type)/knife blade/triangular/triangular (single blade)/angled Packaging Quantity(Book) 10

Please check the type/dimensions/specifications of the part K-215 in the File Set K-215 series.