1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flap Wheel With Shaft UF

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 182.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Abundant sizes and grit sizes, high-quality type.
[Features]
· Since there is some space between the polishing cloths, clogging is difficult and uniform polishing can be performed until the end.
· Resilient, fits well on workpieces and can be warming-up polished.
· Not exothermic and so does not alter the qualities of the materials to be polished.
· Easy to adjust to workpieces.
· Great spontaneous generation blade action.

Part Number
UF101039
UF2010313
UF20513
UF301035
UF301038
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Particle Size
(#)
Maximum Engine Speed
(min-1)

฿ 182.44

YNS POLISHING TOOL 10 Piece(s) 9 Day(s) 101018025000

฿ 182.44

YNS POLISHING TOOL 10 Piece(s) 11 Day(s) 201060020000

฿ 182.44

YNS POLISHING TOOL 10 Piece(s) 11 Day(s) 20560020000

฿ 1,646.10

YNS POLISHING TOOL 10 Piece(s) Available 3 Day(s) 30108020000

฿ 1,646.10

YNS POLISHING TOOL 10 Piece(s) 7 Day(s) 301015020000

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Shaft Diameter(mm) 3
Packaging Quantity(Pcs.) 10