1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flannel Wheel With Shaft

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 284.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For final wiping of mirror finishing.
[Features]
· Alumina oxide impregnated type.
· Used for final finishing.
· Gives a clean finish.

 

Part Number
UFNK3025
UFNK5025
UFNK8025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Length
(mm)
Maximum Engine Speed
(min-1)

฿ 284.03

YNS POLISHING TOOL 5 Piece(s) 3 Day(s) 304210000

฿ 331.01

YNS POLISHING TOOL 5 Piece(s) 3 Day(s) 50426100

฿ 509.94

YNS POLISHING TOOL 5 Piece(s) 3 Day(s) 80383800

Loading...

  1. 1

Basic Information

Application Polishing Material Flannel Width(mm) 25
Shaft Diameter(mm) 6 Packaging Quantity(Pcs.) 5