1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flap With Mugen Shaft (MF25254)

YNS POLISHING TOOL

Flap With Mugen Shaft (MF25254)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Tough abrasive cloth is used to achieve both polishing capacity and durability.
· Easy-to-use type without caps on both sides.
· Workpieces are not prone to being scratched since tools are not used.
[Application]
· For eliminating welding / deburring / rust removal/ rough finishing.

Part Number
MF25254
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Particle Size
(#)

฿ 115.43

YNS POLISHING TOOL 10 Piece(s) 6 Day(s) 2560

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Width(mm) 25
Shaft Diameter(mm) 6 Packaging Quantity(Pcs.) 10 Maximum Engine Speed(min-1) 20000

Please check the type/dimensions/specifications of the part MF25254 in the Flap With Mugen Shaft series.

Products with similar specification

Part Number
MF252510
MF25255
MF25256
MF25257
MF30255
MF40255
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOuter Diameter
(mm)
Particle Size
(#)

฿ 115.43

1 Piece(s) 3 Day(s) 25240

฿ 115.43

1 Piece(s) 6 Day(s) 2580

฿ 115.43

10 Piece(s) 6 Day(s) 25100

฿ 115.43

1 Piece(s) 4 Day(s) 25120

฿ 124.52

10 Piece(s) 6 Day(s) 3080

฿ 264.00

10 Piece(s) 4 Day(s) 4080