(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A wheel with a shaft that can be polished like a mirror by compressing soft wool.
[Features]
· For stainless steel and general metals.
· Ideal for burnishing and wiping.
· Please use the abrasive according to the application.
Part Number |
---|
FK65 |
FK123 |
FS10153 |
FS13203 |
FS15203 |
FS2053 |
FS2525 |
FS473 |
FS5025 |
FS5103 |
FS6123 |
FS8153 |
FST4 |
FST5 |
FST8 |
FT10153 |
FT13203 |
FT15203 |
FT2020 |
FT2525 |
FT6123 |
FT8103 |
SF1710UW |
SF205UW |
SF2110UW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter (mm) | Width (mm) | Shaft Diameter (mm) | Shape | Packaging Quantity (Pcs.) | Maximum Engine Speed (min-1) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 156.92 | YNS POLISHING TOOL | 5 Piece(s) | 3 Day(s) | - | 6 | 6 | 3 | Spherical | 5 | 25000 | ||
฿ 188.67 | YNS POLISHING TOOL | 5 Piece(s) | 3 Day(s) | - | 12 | 12 | 3 | Spherical | 5 | 25000 | ||
฿ 1,428.00 | POLISHING TOOL | 10 Piece(s) | 3 Day(s) | 10 | 10 | 15 | 3 | Cylinder Type | 10 | 25000 | ||
฿ 1,544.13 | POLISHING TOOL | 1 Piece(s) | Same day | - | 13 | 20 | 3 | Cylinder Type | 10 | 25000 | ||
฿ 185.68 | YNS POLISHING TOOL | 10 Piece(s) | 3 Day(s) | - | 15 | 20 | 3 | Cylinder Type | 10 | 25000 | ||
฿ 1,383.48 | POLISHING TOOL | 1 Piece(s) | Same day | 10 | 20 | 5 | 3 | Flat | 10 | 20000 | ||
฿ 212.23 | YNS POLISHING TOOL | 10 Piece(s) | 3 Day(s) | - | 25 | 25 | 6 | Cylinder Type | 10 | 20000 | ||
฿ 116.09 | YNS POLISHING TOOL | 10 Piece(s) | 3 Day(s) | - | 4 | 7 | 3 | Cylinder Type | 10 | 25000 | ||
฿ 512.23 | YNS POLISHING TOOL | 10 Piece(s) | 9 Day(s) | - | 50 | 25 | 6 | Cylinder Type | 10 | 12000 | ||
฿ 116.09 | YNS POLISHING TOOL | 10 Piece(s) | 3 Day(s) | - | 5 | 10 | 3 | Cylinder Type | 10 | 25000 | ||
฿ 1,197.79 | POLISHING TOOL | 10 Piece(s) | 3 Day(s) | 10 | 6 | 12 | 3 | Cylinder Type | 10 | 25000 | ||
฿ 131.00 | YNS POLISHING TOOL | 10 Piece(s) | 3 Day(s) | - | 8 | 15 | 3 | Cylinder Type | 10 | 25000 | ||
฿ 138.93 | YNS POLISHING TOOL | 10 Piece(s) | 3 Day(s) | - | 4 | 10 | 3 | Taper type | 10 | 25000 | ||
฿ 138.93 | YNS POLISHING TOOL | 10 Piece(s) | 3 Day(s) | - | 5 | 12 | 3 | Taper type | 10 | 25000 | ||
฿ 143.16 | YNS POLISHING TOOL | 10 Piece(s) | 9 Day(s) | - | 8 | 17 | 3 | Taper type | 10 | 25000 | ||
฿ 140.94 | YNS POLISHING TOOL | 10 Piece(s) | 3 Day(s) | - | 10 | 15 | 3 | Shell type | 10 | 25000 | ||
฿ 181.46 | POLISHING TOOL | 10 Piece(s) | 9 Day(s) | - | 13 | 20 | 3 | Shell type | 10 | 25000 | ||
฿ 185.68 | YNS POLISHING TOOL | 10 Piece(s) | 3 Day(s) | - | 15 | 20 | 3 | Shell type | 10 | 25000 | ||
฿ 190.06 | YNS POLISHING TOOL | 10 Piece(s) | 3 Day(s) | - | 20 | 20 | 6 | Shell type | 10 | 20000 | ||
฿ 209.11 | YNS POLISHING TOOL | 10 Piece(s) | 3 Day(s) | - | 25 | 25 | 6 | Shell type | 10 | 20000 | ||
฿ 126.54 | YNS POLISHING TOOL | 10 Piece(s) | 3 Day(s) | - | 6 | 12 | 3 | Shell type | 10 | 25000 | ||
฿ 139.23 | YNS POLISHING TOOL | 10 Piece(s) | 3 Day(s) | - | 8 | 10 | 3 | Shell type | 10 | 25000 | ||
฿ 166.67 | YNS POLISHING TOOL | 10 Piece(s) | 9 Day(s) | - | 17 | 10 | 3 | Abacus Type | 10 | 20000 | ||
฿ 154.04 | YNS POLISHING TOOL | 10 Piece(s) | 3 Day(s) | - | 20 | 5 | 3 | Abacus Type | 10 | 20000 | ||
฿ 166.67 | YNS POLISHING TOOL | 10 Piece(s) | 9 Day(s) | - | 21 | 10 | 3 | Abacus Type | 10 | 20000 |
Loading...
Application | Polishing | Material | Felt |
---|
How can we improve?
How can we improve?