(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The shaft part for attaching the cap band.
[Features]
· BC○H○: Standard flat tip type, for flat surface and bottom polishing.
· BC○M○: Round tip type that is easy to use and supports curved surfaces.
· BC○S○: For corner polishing using a triangular tip.
Part Number |
---|
BC5H5 |
BC5H8 |
BC5H11 |
BC5M5 |
BC5M8 |
BC5M11 |
BC5S5 |
BC5S8 |
BC5S11 |
BC7H5 |
BC7H8 |
BC7H11 |
BC7M5 |
BC7M8 |
BC7M11 |
BC7S5 |
BC7S8 |
BC7S11 |
BC10H5 |
BC10H8 |
BC10H11 |
BC10M5 |
BC10M8 |
BC10M11 |
BC10S5 |
BC10S8 |
BC10S11 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Particle Size (#) | Shape | Maximum Engine Speed (min-1) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 877.89 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 7 | 12 | 80 | Flat tip type | 40000 | ||
฿ 877.89 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 7 | 12 | 150 | Flat tip type | 40000 | ||
฿ 877.89 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 7 | 12 | 320 | Flat tip type | 40000 | ||
฿ 877.89 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 7 | 12 | 80 | Rounded Tip Type | 40000 | ||
฿ 877.89 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 7 | 12 | 150 | Rounded Tip Type | 40000 | ||
฿ 877.89 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 7 | 12 | 320 | Rounded Tip Type | 40000 | ||
฿ 877.89 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 7 | 12 | 80 | Triangular tip | 40000 | ||
฿ 877.89 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 7 | 12 | 150 | Triangular tip | 40000 | ||
฿ 877.89 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 7 | 12 | 320 | Triangular tip | 40000 | ||
฿ 877.89 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 9 | 13 | 80 | Flat tip type | 30000 | ||
฿ 877.89 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 9 | 13 | 150 | Flat tip type | 30000 | ||
฿ 877.89 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 9 | 13 | 320 | Flat tip type | 30000 | ||
฿ 877.89 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 9 | 14 | 80 | Rounded Tip Type | 30000 | ||
฿ 877.89 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 9 | 14 | 150 | Rounded Tip Type | 30000 | ||
฿ 877.89 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 9 | 14 | 320 | Rounded Tip Type | 30000 | ||
฿ 877.89 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 9 | 14 | 80 | Triangular tip | 30000 | ||
฿ 877.89 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 9 | 14 | 150 | Triangular tip | 30000 | ||
฿ 877.89 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 9 | 14 | 320 | Triangular tip | 30000 | ||
฿ 920.22 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 12 | 16 | 80 | Flat tip type | 20000 | ||
฿ 920.22 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 12 | 16 | 150 | Flat tip type | 20000 | ||
฿ 920.22 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 12 | 16 | 320 | Flat tip type | 20000 | ||
฿ 920.22 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 12 | 16 | 80 | Rounded Tip Type | 20000 | ||
฿ 920.22 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 12 | 16 | 150 | Rounded Tip Type | 20000 | ||
฿ 920.22 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 12 | 16 | 320 | Rounded Tip Type | 20000 | ||
฿ 920.22 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 12 | 16 | 80 | Triangular tip | 20000 | ||
฿ 920.22 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 12 | 16 | 150 | Triangular tip | 20000 | ||
฿ 920.22 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 12 | 16 | 320 | Triangular tip | 20000 |
Loading...
Application | Polishing | Type | Band | Packaging Quantity(Pcs.) | 10 |
---|
How can we improve?
How can we improve?