(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Having a mushroom shape, this product fits well on any round surfaces and can be polished.
· Use with applying polishing compound for mirror finish of round surfaces.
Part Number |
---|
KBF-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 285.60 | YNS POLISHING TOOL | 5 Piece(s) | 3 Day(s) |
Loading...
Application | Polishing | Material | Buff | Outer Diameter(mm) | 50 |
---|---|---|---|---|---|
Width(mm) | 20 | Shaft Diameter(mm) | 6 | Length(mm) | 35 |
Packaging Quantity(Pcs.) | 5 | Maximum Engine Speed(min-1) | 6000 |
Please check the type/dimensions/specifications of the part KBF-50 in the Mushroom Buff series.
How can we improve?
How can we improve?