(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Uses tube-shaped paper with a dedicated rubber holder.
· Available in abundant sizes, with smooth touch.
· Because it is made of rubber, there are no concerns about it carving into the workpiece.
Part Number |
---|
AD10203 |
AD10206 |
AD12203 |
AD12206 |
AD1520 |
AD1920 |
AD2220 |
AD2525 |
AD3030 |
AD310 |
AD4530 |
AD610 |
AD7530 |
AD8203 |
AD8206 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Diameter (mm) | Width (mm) | Shaft Diameter (mm) | Shaft Length (mm) | Maximum Operating Rotational Speed (min-1 (r.p.m)) | Quantity (Pieces / Sheets) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,395.74 | ICG POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | 20 | 3 | 35 | 25000 | 10 | ||
฿ 2,745.36 | ICG POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 10 | 20 | 6 | 40 | 25000 | 10 | ||
฿ 2,173.40 | ICG POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 12 | 20 | 3 | 35 | 25000 | 10 | ||
฿ 2,185.79 | ICG POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 12 | 20 | 6 | 35 | 25000 | 10 | ||
฿ 2,188.43 | ICG POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 15 | 20 | 6 | 35 | 20000 | 10 | ||
฿ 2,191.53 | ICG POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 19 | 20 | 6 | 35 | 20000 | 10 | ||
฿ 2,891.12 | ICG POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 22 | 20 | 6 | 35 | 18000 | 10 | ||
฿ 3,419.47 | ICG POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 25 | 25 | 6 | 35 | 18000 | 10 | ||
฿ 3,667.75 | ICG POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 30 | 30 | 6 | 40 | 13000 | 10 | ||
฿ 747.85 | ICG POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 3 | 10 | 3 | 35 | 25000 | 10 | ||
฿ 4,392.23 | ICG POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 45 | 30 | 6 | 40 | 9000 | 10 | ||
฿ 1,831.20 | ICG POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 6 | 10 | 3 | 35 | 25000 | 10 | ||
฿ 780.48 | ICG POLISHING TOOL | 1 Piece(s) | 3 Day(s) | 75 | 30 | 6 | 30 | 9000 | 1 | |||
฿ 2,171.85 | ICG POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 8 | 20 | 3 | 35 | 25000 | 10 | ||
฿ 2,740.42 | ICG POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 8 | 20 | 6 | 40 | 25000 | 10 |
Loading...
Use | Polishing | Type | Band | The Tool Used | Hand Grinder, Electric Drill, Drilling Machine |
---|
How can we improve?
How can we improve?