1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RICOAZ Belt Z767【10 Pieces Per Package】

RKC POLISHING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,472.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Riken's Ricoaz Belt, which boasts an overwhelming share of the various product groups supporting all grinding sectors such as metal/wood/inorganics/resin/leather/rubber products, etc., was born from unceasing technology innovation and superior quality control, using carefully selected materials, and its superiority has won tremendous trust.

Part Number
Z767-100-915-150
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,472.45

RKC POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

6 Day(s)

Loading...

  1. 1

Basic Information

The Tool Used Bench Equipment (Resinder, etc.) Width(mm) 100 Length(mm) 915
Base Material Cloth Particle Size(#) 150 Abrasive Zirconia (Z)
With / Without Joint Yes Joint Type Butt Joint Quantity(Roll) 10
Surface Color Blue Back Surface Color Light Blue

Please check the type/dimensions/specifications of the part Z767-100-915-150 in the RICOAZ Belt Z767 series.