1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Steel Plated Wire Cup Brush Type E 75xM10xP1.5【10 Pieces Per Package】

YNS POLISHING TOOL

Steel Plated Wire Cup Brush Type E 75xM10xP1.5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,054.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product with high grinding force and low wire breakage rate.

[Features]
· Brass plated hard steel wire bristle material.
· High grinding force and low wire breakage rate.

 

Part Number
B-MCE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 3,054.78

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Hair material Brass Plated Steel Wire Outer Diameter(mm) 75
Mounting part Screw Thread Diameter M10 Packaging Quantity(Sheets) 10
Maximum Number of Rotation(min-1) 12000