1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Resinoid Diamond Ultra Thin Cut-Off Wheel RCD

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 4,152.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cut-off wheel used for cutting ceramics, glass, quartz, etc.
[Features]
· Can be used for carbide and hardened steel.
[Application]
· Used for carbide alloy / semiconductors / tungsten / glass / ferrite / sendust / ceramics, etc.

Part Number
RCD-D1
RCD-D2
RCD-D4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
MAXmin⁻¹
(Number Of Rotations)

฿ 4,152.00

YNS POLISHING TOOL 1 Piece(s) Available 3 Day(s) 1500.56300

฿ 5,833.15

YNS POLISHING TOOL 1 Piece(s) Available 6 Day(s) 1600.75900

฿ 9,866.29

YNS POLISHING TOOL 1 Piece(s) 3 Day(s) 2050.74500

Loading...

  1. 1

Basic Information

Product Type Flat work material Copper Material / Aluminum / Non-metal Abrasive material DIA
Particle Size(#) 140 Internal Diameter(mm) 25.4 Features Cutting Capacity Emphasis
Packaging Quantity(Sheets) 1