1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Golden Tiger" for Stainless Steel/Metal【10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,845.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cuts stainless steel and metal with outstanding durability. Incredible natural operation realizes incredibly smooth incisions and sharp cutting performance in all kinds of steel materials like never before. It is a high-performance cutting grindstone that's capable of powerful and speedy cutting. It is a high-efficiency cutting grindstone that greatly improves cutting efficiency and provides high cost performance.

Part Number
GTG-305-2.3-25.4-AZ36T
GTG-355-2.6-25.4-AZ36T
GTG-405-2.8-25.4-AZ36T
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)

฿ 3,845.42

RST GRIND STONES 1 Pack(s)

10 Pieces Per Package

3 Day(s) 3052.3

฿ 5,072.67

RST GRIND STONES 3 Pack(s)

10 Pieces Per Package

6 Day(s) 3552.6

฿ 6,558.57

RST GRIND STONES 1 Pack(s)

10 Pieces Per Package

3 Day(s) 4052.8

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel / Stainless Steel Abrasive AZ
Particle Size(#) 36 Hardness T Inner Diameter(mm) 25.4
Maximum Operating Peripheral Speed(m/s) 80 Number of packages(pcs) 10