1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated for Cutting Long Thin Objects【25 Pieces Per Package】

RST GRIND STONES

Dedicated for Cutting Long Thin Objects
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,012.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A hard cutting wheel using abrasive material A for cutting through the multiple pipes used in scaffolding, etc.

Part Number
SEN-405-3-25.4-A24T
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 10,012.90

RST GRIND STONES 1 Pack(s)

25 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Flat Abrasive A Particle Size(#) 24
Hardness T Outside Diameter(mm) 405 Blade Thickness(mm) 3
Inner Diameter(mm) 25.4 Maximum Operating Peripheral Speed(m/s) 63 Number of packages(pcs) 25