1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

EX Series for Metal Blue【10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,187.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Three colorful extra cut types available to support the application. Carefully selected materials and incredible technology ensure 100% quality. Each one exerts a completely different feeling of extra sharpness. Secure use from predetermined length cutting to severe conditions, industrial to household work. High quality cutting grindstone demonstrates more than 3 times the cutting power and durability compared to standard types.

Part Number
EX-105-2.5-15-PA30M
EX-125-2.5-20-PA30M
EX-125-2.5-22-PA30M
EX-150-2.5-20-PA30M
EX-150-2.5-22-PA30M
EX-180-2.5-20-PA30M
EX-180-2.5-22-PA30M
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOutside Diameter
(mm)
Inner Diameter
(mm)

฿ 1,187.62

RST GRIND STONES 1 Pack(s)

10 Pieces Per Package

Available 6 Day(s) 10515

฿ 1,565.94

RST GRIND STONES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 12520

฿ 1,565.94

RST GRIND STONES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 12522

฿ 1,809.34

RST GRIND STONES 1 Pack(s)

10 Pieces Per Package

Available 6 Day(s) 15020

฿ 1,809.34

RST GRIND STONES 1 Pack(s)

10 Pieces Per Package

Available 6 Day(s) 15022

฿ 2,036.48

RST GRIND STONES 1 Pack(s)

10 Pieces Per Package

Available 6 Day(s) 18020

฿ 2,036.48

RST GRIND STONES 1 Pack(s)

10 Pieces Per Package

Available 6 Day(s) 18022

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel / Stainless Steel Abrasive PA
Particle Size(#) 30 Hardness M Blade Thickness(mm) 2.5
Maximum Operating Peripheral Speed(m/s) 80 Number of packages(pcs) 10