1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hidanotakumi【10 Pieces Per Package】 (HT10510-Z60)

NRB GRIND STONES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· High performance cutting wheel born from the talents of skilled artisans.
· Three-fold peace-of-mind design (cost, sharpness, safety) caters to customers' needs.

 
Part Number
HT10510-Z60
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipwork material Abrasive material Particle Size
(#)
Outer Diameter
(mm)
Blade thickness
(mm)
Internal Diameter
(mm)
Reinforcing material (glass cloth)
(Sheets)
Manufacturer Product Code

฿ 861.12

NRB GRIND STONES 5 Pack(s)

10 Pieces Per Package

8 Day(s) general steel / Stainless SteelZ601051152Hidanotakumi Baking 105 x 1.0 x 15 Z60 P

Loading...

  1. 1

Basic Information

Product Type Flat Hardness P Features Cutting Capacity Emphasis
Maximum operating rotation speed(m/s) 80 Number Contained In A Packet(Sheets) 10

Please check the type/dimensions/specifications of the part HT10510-Z60 in the Hidanotakumi series.

Products with similar specification

Part Number
HT12514-Z46
HT15015-Z46
HT18017-Z46
HT30525-A30
HT35525-A30
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Abrasive material Particle Size
(#)
Outer Diameter
(mm)
Blade thickness
(mm)
Internal Diameter
(mm)
Reinforcing material (glass cloth)
(Sheets)
Manufacturer Product Code

฿ 1,494.35

1 Pack(s)

10 Pieces Per Package

3 Day(s) general steel / Stainless SteelZ461251.4222Hidanotakumi 125 x 1.4 x 22 Z46 P

฿ 1,951.25

1 Pack(s)

10 Pieces Per Package

3 Day(s) general steel / Stainless SteelZ461501.5222.5Hidanotakumi 150 x 1.5 x 22 Z46 P

฿ 2,264.51

1 Pack(s)

10 Pieces Per Package

3 Day(s) general steel / Stainless SteelZ461801.7222.5Hidanotakumi 180 x 1.7 x 22 Z46 P

฿ 3,462.76

1 Pack(s)

10 Pieces Per Package

8 Day(s) general steelA303052.525.42Hidanotakumi Metal 305 x 2.5 x 25.4 A 30 P

฿ 4,113.98

1 Pack(s)

10 Pieces Per Package

3 Day(s) general steelA303552.525.42Hidanotakumi Metal 355 x 2.5 x 25.4 A30 P