(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
<3M>
Part Number |
---|
RSC10516-40 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Outer Diameter (mm) | Blade thickness (mm) | Internal Diameter (mm) | Maximum operating rotation speed (m/s) | Manufacturer Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,041.43 | GRIND STONES | 1 Pack(s) | 10 Pieces Per Package | Same day | 40 | 105 | 1.6 | 15 | 80 | RSC 105 X 1.6 X 15 40 P |
Loading...
Product Type | Flat | work material | general steel / Stainless Steel / Alloy Steel | Hardness | P |
---|---|---|---|---|---|
Features | Cutting Capacity Emphasis | Reinforcing material (glass cloth)(Sheets) | 2 | <3M> |
<3M> |
Number Contained In A Packet(Sheets) | 10 | Note | <3M> |
Please check the type/dimensions/specifications of the part RSC10516-40 in the Resibon Super Cut series.
Part Number |
---|
RSC10510-46 |
RSC12520-40 |
RSC15020-40 |
RSC18020-40 |
RSC20520-40 |
RSC30525-30 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Outer Diameter (mm) | Blade thickness (mm) | Internal Diameter (mm) | Maximum operating rotation speed (m/s) | Manufacturer Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 858.96 | 1 Pack(s) | 10 Pieces Per Package | Same day | 46 | 105 | 1 | 15 | 80 | RSC 105 X 1.0 X 15 46 P | ||
฿ 1,965.88 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 40 | 125 | 2 | 22 | 80 | RSC 125X2.0X22(20) 40 P | ||
฿ 2,669.90 | 1 Pack(s) | 10 Pieces Per Package | 9 Day(s) | 40 | 150 | 2 | 22 | 80 | RSC 150X2.0X22(20) 40 P | ||
฿ 2,730.84 | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 40 | 180 | 2 | 22 | 80 | RSC 180X2.0X22(20) 40 P | ||
฿ 4,945.40 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 40 | 205 | 2 | 22 | 80 | RSC 205X2.0X22(20) 40 P | ||
฿ 4,167.92 | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 30 | 305 | 2.5 | 25.4 | 80 | RSC 305 X 2.5 X 25.4 30 P |
How can we improve?
How can we improve?