1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cut-Off Wheel / K Cut Mukade-Ichijin【10 Pieces Per Package】

KGW GRIND STONES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 856.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cutting speed is fast using the 1 mm thick unit and adopts a new bonding system that reduces scorching and the amount of burrs on the cut surface.

Part Number
BC0520
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 856.54

KGW GRIND STONES 1 Pack(s)

10 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel / Stainless Steel Abrasive Z
Particle Size(#) 60 Outside Diameter(mm) 105 Blade Thickness(mm) 1
Inner Diameter(mm) 15 Degree of Bonding P Binder BFC
Peripheral Speed (Maximum operating peripheral speed)(m/s) 80 Shape 1A Number Contained(Sheets) 10