1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

XEBEC Meister Finish, Pencil Holder

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • XEBEC Meister Finish, Pencil Holder
  • XEBEC Meister Finish, Pencil Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 309.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

XEBEC Meister finish can be used with a marking pencil. It can be used right up to the end without breaking.

[Features]
· Meister finish (tough, sharp, good finish) can be used with a drawing pencil.
· Workpieces with hardness below HRC 57 can be polished beautifully and efficiently.
· Optimal for polishing engraved parts of molds and narrow areas.
· Pencil types compatible with pencil holder: PCL-5: AR-0505S and AB-0505S, PCL-9: AR-0909S and AB-0909S

 
Part Number
PCL-5
PCL-9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType

฿ 774.19

GRINDING STONES 1 Piece(s) 3 Day(s) 10Attached part 0.5 mm square

฿ 309.68

GRINDING STONES 3 Piece(s) 5 Day(s) 10Attached part 0.9 mm square

Loading...

  1. 1

Basic Information

Product Type Holder