1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foldable Loupe L-98 (3x, 3x)

LOUPE L-98

Foldable Loupe L-98 (3x, 3x)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,354.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Foldable magnifying glass that can be conveniently carried.
[Features]
· It has 3x lenses on top and bottom.
· A palm size that can be enlarged by 3x when pulling out 1 piece and 6x when pulling out both the upper and lower pieces.
· Material: hard plastic (lens).
[Applications]
· Useful when enlargement is desirable.

 
Part Number
L-98
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,354.04

LOUPE L-98 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Magnification(x) 3 / 6 Light presence NA
Existence or non-existence of scale NA Lens Size(mm) 22X35 Mass(g) 26
Size(mm) External Dimensions: 51X20X46 Detailed Description A palm-sized magnifying glass that enlarges 3 or 6 times Material Hard Plastic

Please check the type/dimensions/specifications of the part L-98 in the Foldable Loupe L-98 (3x, 3x) series.