1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Holder, L-509 (Hozan)

HOLDER L-509

Holder, L-509 (Hozan)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,805.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Holder for stereoscopic microscope L-50.

[Features]
· Post diameter: φ20 mm.
· Slide width: 30 mm.

 
Part Number
L-509
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,805.49

HOLDER L-509 1 Piece(s) 19 Day(s) 10

Loading...

  1. 1

Basic Information

Product Type Microscope Supplies Size L-50 Standard; applicable model: L-501/551; brace diameter mm φ: 20 Focus adjustment slide width mm: 30

Please check the type/dimensions/specifications of the part L-509 in the Holder, L-509 (Hozan) series.