1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Loupe

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Metal Loupe
  • Metal Loupe
  • Metal Loupe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 797.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optical instrument that can be used in various ways as dictated by the application, such as checking blade tips and other small products via magnifying lens.
[Features]
· Convenient to carry since it is a sliding storage type.
· Lens (No. 7070) has 3, 4, and 5x magnification.
· Large 10, 20x magnification (No. 7020-W) is suited to observing areas in detail.
[Applications]
· Magnifying glass for observation of mineral ores, flora, insects, etc.
· Can be used for various purposes, from confirmation of blade tip to checking small parts.
· An essential item for factories, offices and work sites.

 
Part Number
NO.7020-W
NO.7070
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMagnification
(x)
Lens dimension
(mm)
Mass
(g)

฿ 797.59

NGS MICROSCOPE 1 Piece(s) 45 Day(s) -10 ~ 20φ8 / φ1360

฿ 1,359.00

MICROSCOPE 1 Piece(s) Same day 103 ~ 5φ2040

Loading...

  1. 1

Basic Information

Product Model Pocket Loupe With/Without Light Not Included Material Lens: Glass; Case: Stainless Steel