1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scale Magnifier (Cup Magnifier)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Scale Magnifier (Cup Magnifier)
  • Scale Magnifier (Cup Magnifier)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,105.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A magnifying glass with an attached scale that makes it possible to read dimensions such as widths and diameters.
[Features]
· An optical instrument with an attached scale that can read dimensions such as widths and diameters.
· It can be used as a cup magnifying glass by removing the scale plate.
[Applications]
· Can be used to read dimensions such as thickness, width, and diameter of thin wires.
· For various purposes, from confirmation of blade tip to checking small parts.

 
Part Number
SL-10
SL-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens dimension
(mm)
Minimum Scale
(mm)
Measuring Range
(mm)
Mass
(g)

฿ 1,105.10

NGS MICROSCOPE 1 Piece(s) 45 Day(s) 10φ280.2±520

฿ 1,135.71

NGS MICROSCOPE 1 Piece(s) 45 Day(s) 15φ200.1±315

Loading...

  1. 1

Basic Information

Product Model Cup Loupe With/Without Light Not Included With / Without Scale Included
Material Lens: Glass; Case: Plastic